IESNA:LM-63-2002
[TEST]P1642243
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-740-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 70CRI 4000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (32) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11496.3
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1950.7 2097.2 2140.1 2176.7 2183.0 2175.6 2185.0 2218.5 2267.7 2357.6 2476.9 2619.1 2772.9 2921.4 3059.5 
3198.6 3313.7 3405.7 3511.3 3641.0 3784.3 3950.7 4161.9 4396.2 4665.1 4907.7 5159.8 5253.9 4672.4 3553.2 
1988.4 672.6 398.5 119.2 0.0 0.0 0.0 
1950.7 2104.5 2148.4 2178.8 2181.9 2175.6 2188.2 2221.7 2276.0 2362.9 2484.2 2627.5 2780.2 2920.4 3059.5 
3191.3 3310.5 3413.0 3512.4 3628.5 3761.3 3928.7 4140.0 4365.9 4637.9 4895.2 5183.9 5324.0 4804.2 3706.9 
2154.7 728.0 419.4 141.2 0.0 0.0 0.0 
1950.7 2103.5 2142.2 2174.6 2184.0 2189.2 2214.3 2263.5 2329.4 2420.4 2541.7 2684.0 2830.4 2968.5 3099.2 
3228.9 3354.5 3469.5 3590.8 3716.4 3860.7 4041.7 4259.2 4531.2 4866.9 5179.7 5606.4 5887.8 5622.1 4684.9 
3489.4 1623.4 604.6 333.7 71.1 0.0 0.0 
1950.7 2106.6 2139.0 2167.3 2185.0 2204.9 2243.6 2307.4 2385.9 2480.0 2599.3 2734.2 2875.4 3005.1 3135.8 
3269.7 3407.8 3554.2 3720.5 3898.4 4108.6 4350.2 4640.0 5006.0 5442.2 5904.5 6436.9 6918.1 6945.3 5687.0 
4282.2 2649.5 1319.0 489.5 151.7 0.0 0.0 
1950.7 2099.3 2125.4 2147.4 2172.5 2204.9 2253.0 2318.9 2396.3 2485.2 2585.7 2698.6 2828.3 2957.0 3101.3 
3266.6 3449.6 3659.9 3888.9 4142.1 4425.5 4765.5 5167.1 5668.2 6246.6 6797.8 7352.2 7789.4 7970.4 7168.1 
4812.5 3176.6 1671.5 654.8 171.5 0.0 0.0 
1950.7 2087.8 2112.9 2130.7 2157.9 2197.6 2245.7 2310.6 2385.9 2468.5 2560.6 2669.3 2793.8 2929.8 3086.7 
3267.6 3483.1 3727.9 3996.7 4301.1 4624.3 5007.1 5480.9 5994.5 6548.9 7053.0 7523.7 7923.3 8098.0 7458.9 
5078.2 2938.2 1385.9 407.9 66.9 0.0 0.0 
1950.7 2085.7 2109.7 2119.2 2148.4 2188.2 2241.5 2302.2 2369.1 2443.4 2526.0 2630.6 2747.8 2887.9 3048.0 
3245.7 3469.5 3737.3 4034.3 4368.0 4760.2 5181.8 5664.0 6180.7 6666.0 7085.5 7468.3 7826.0 7864.7 7060.4 
4931.8 2487.3 1094.1 345.2 66.9 1.0 0.0 
1950.7 2070.0 2093.0 2096.1 2117.1 2159.9 2212.2 2272.9 2328.3 2386.9 2462.2 2551.1 2666.2 2805.3 2982.1 
3214.3 3481.0 3784.3 4155.7 4519.7 4982.0 5405.6 5852.2 6272.7 6628.4 6921.2 7212.0 7357.4 6966.2 5675.5 
3641.0 1808.5 668.4 381.8 216.5 5.2 0.0 
1950.7 2041.7 2060.6 2057.4 2067.9 2102.4 2152.6 2209.1 2264.5 2320.0 2385.9 2473.7 2587.7 2742.6 2946.5 
3216.4 3546.9 3953.8 4396.2 4892.0 5383.6 5805.2 6197.4 6495.5 6740.3 6920.2 6992.4 6692.2 5579.2 3596.1 
1593.0 585.7 298.1 154.8 28.2 3.1 0.0 
1950.7 2006.2 2012.5 2009.3 2016.6 2041.7 2085.7 2135.9 2190.3 2247.8 2315.8 2409.9 2539.6 2721.6 2971.6 
3305.3 3713.2 4211.1 4727.8 5232.0 5646.2 5962.1 6195.3 6376.3 6483.0 6485.1 6228.8 5366.9 3555.3 1557.5 
406.9 154.8 82.6 45.0 18.8 4.2 0.0 
1950.7 1966.4 1943.4 1929.8 1930.9 1951.8 1989.4 2032.3 2073.1 2119.2 2177.7 2253.0 2359.7 2518.7 2731.0 
3022.9 3396.3 3817.8 4280.1 4656.7 4937.0 5104.4 5225.7 5307.3 5279.1 5088.7 4525.9 3446.5 1888.0 633.9 189.3 
100.4 70.1 58.6 42.9 9.4 0.0 
1950.7 1938.2 1899.5 1866.0 1851.4 1858.7 1879.6 1903.7 1927.7 1957.0 1992.6 2043.8 2118.1 2229.0 2383.8 
2610.8 2887.9 3241.5 3609.7 3892.1 4094.0 4193.3 4238.3 4220.5 4088.7 3804.2 3221.6 2315.8 1164.2 395.4 134.9 
87.9 72.2 61.7 41.8 11.5 0.0 
1950.7 1901.6 1842.0 1788.6 1754.1 1736.3 1732.1 1733.2 1733.2 1733.2 1734.2 1742.6 1763.5 1800.1 1867.1 
1975.9 2117.1 2289.6 2467.5 2578.3 2595.1 2519.8 2377.5 2167.3 1872.3 1506.2 1064.8 647.5 306.5 130.7 69.0 46.0 
25.1 15.7 8.4 3.1 0.0 
1950.7 1858.7 1754.1 1651.6 1560.6 1483.2 1414.2 1343.0 1261.4 1170.4 1070.0 959.2 834.7 706.0 580.5 460.2 357.7 
282.4 233.3 204.0 182.0 164.2 147.5 132.8 118.2 103.6 88.9 75.3 59.6 45.0 31.4 22.0 14.6 8.4 6.3 4.2 0.0 
1950.7 1817.9 1665.2 1506.2 1351.4 1199.7 1044.9 888.0 729.0 581.6 455.0 354.6 292.9 262.5 243.7 224.9 210.2 194.6 
179.9 164.2 149.6 136.0 124.5 113.0 101.5 87.9 74.3 63.8 52.3 40.8 29.3 19.9 13.6 9.4 7.3 5.2 0.0 
1950.7 1779.2 1575.2 1361.9 1129.7 912.1 703.9 534.5 401.7 322.2 292.9 276.1 260.4 245.8 227.0 211.3 196.6 183.0 
170.5 156.9 145.4 132.8 120.3 107.7 95.2 83.7 72.2 61.7 52.3 42.9 31.4 24.1 17.8 12.6 8.4 5.2 0.0 
1950.7 1729.0 1490.5 1216.5 934.1 684.1 478.0 354.6 306.5 290.8 277.2 264.6 251.0 236.4 217.6 204.0 189.3 175.7 
164.2 151.7 140.2 127.6 114.0 100.4 86.8 75.3 63.8 54.4 45.0 38.7 31.4 24.1 17.8 13.6 10.5 7.3 0.0 
1950.7 1704.9 1414.2 1098.3 766.7 524.0 361.9 309.6 295.0 281.4 269.9 258.4 244.8 229.1 213.4 198.7 184.1 171.5 
159.0 145.4 130.7 116.1 101.5 86.8 73.2 62.8 52.3 43.9 37.7 32.4 28.2 24.1 19.9 16.7 13.6 10.5 0.0 
1950.7 1675.7 1362.9 1006.2 665.2 428.9 323.2 302.3 289.7 278.2 266.7 255.2 242.7 227.0 212.3 196.6 181.0 165.3 150.6 
134.9 118.2 102.5 86.8 71.1 58.6 48.1 39.7 34.5 31.4 29.3 28.2 26.1 24.1 19.9 16.7 12.6 0.0 
1950.7 1650.6 1316.9 935.1 593.1 377.6 312.7 299.1 286.6 275.1 263.6 252.1 239.5 223.8 208.1 192.5 175.7 157.9 140.2 
122.4 104.6 87.9 72.2 59.6 48.1 39.7 34.5 31.4 30.3 29.3 29.3 28.2 26.1 23.0 18.8 14.6 0.0 
1950.7 1637.0 1292.8 905.8 557.5 356.7 310.7 297.1 285.6 274.0 261.5 248.9 236.4 220.7 205.0 189.3 171.5 151.7 132.8 
114.0 96.2 79.5 64.9 52.3 42.9 36.6 32.4 30.3 29.3 29.3 29.3 28.2 26.1 24.1 20.9 15.7 0.0 
1950.7 1644.3 1298.1 900.6 563.8 351.4 310.7 298.1 285.6 273.0 261.5 248.9 235.3 219.7 205.0 188.3 169.4 150.6 130.7 
111.9 94.1 77.4 62.8 51.3 41.8 35.6 31.4 30.3 29.3 29.3 29.3 28.2 26.1 24.1 20.9 15.7 0.0 
